Southwire’s SIMpull ® aluminum RW90 is for open wiring used in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations.
Stock # | 59288899 59288899 | |
Size (AWG or kcmil) (mm2) | 600 KCMIL 600 KCMIL | |
No. of Strands | 37 37 | |
Nom. OD (mils) (mm) | 983 24.97 | mils mm |
Insulation Thickness (mils) (mm) | 80 2.03 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 681 1013 | lbs/1000' kgs/km |
Allowable Ampacity at 75°C Open Air | 545 545 | |
Allowable Ampacity at 90°C Open Air | 615 615 | |
Allowable Ampacity at 75°C Cable in Conduit | 340 340 | |
Allowable Ampacity at 90°C Cable in Conduit | 385 385 |
Southwire’s SIMpull ® RW90 cables meet or exceed the following requirements: