7" LED Surface Mount, Round Sleek Profile, 13 Watt, White, CCT Selectable with Motion Sensor

Southwire #: SMD7/RND/13/CTS/MS Model #: SMD7/RND/13/CTS/MS

Topaz’s 7” LED Surface Mount Downlights are a sleek lighting solution for hospitality, hallways, living rooms and multi-family residential and commercial settings. This 13W, ultra-thin fixture allows for complete ambiance control with flicker-free dimming down to 10% and a convenient CCT switch that lets you choose from five popular color temperature settings of 2700K, 3000K, 3500K, 4000K, or 5000K. Take advantage of additional energy savings, with the integrated three-level motion sensor for use where occupancy may be intermittent.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Sleek, ultra-thin profile surface mount downlight
  • 5 CCT Selectable: 2700K, 3000K, 3500K, 4000K or 5000K
  • Motion sensor switch settings: Single level, Bi-level, Off/Motion sensor disabled
  • Excellent 90 CRI light with uniform wide beam distribution
  • Flicker free dimming down to 10%
  • Torsion springs and E26 base adapter accessories included for retrofit mounting

Specifications

Stock # SMD7/RND/13/CTS/MS SMD7/RND/13/CTS/MS
UPC # 751338039049 751338039049
Size 7" 7"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;