For use in residential, farm and industrial water well applications. Grounded and ungrounded water well cable systems. Conductors are twisted and colored black, red, and yellow when supplied with three conductors and green ground. Cable is supplied without an overall jacket.
| Cond. Size | 10 AWG 10 AWG | |
| Conductor Number | 3 3 | |
| Cond. Strands | 19 19 | |
| Diameter Over Conductor (in) (cm) | 0.117 0.30 | inch cm |
| Insulation Thickness (mils) (mm) | 30 0.76 | mils mm |
| Approx. OD (in) (cm) | 0.210 x 0.930 0.53 x 2.36 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 128 190 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 182 271 | lbs/1000' kgs/km |
* Cond. Number does not include ground conductor.