Genesis® NYC Certified Rated Fire Alarm Cable is suitable for installation as follows:
Size (AWG or kcmil) (mm2) | 16 AWG 16 AWG | |
Number of Pairs | 1 1 | |
Stranding | Solid Solid | |
Shielding | Shielded Shielded | |
Nom. OD (mils) (mm) | 221 5.62 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 35 53 | lbs/1000' kgs/km |
Genesis® NYC Certified Rated Fire Alarm Cable meets or exceeds the following:
Genesis® NYC Certified Rated Fire Alarm Cable features the following quality and convenience characteristics: