Baseband CCTV Coaxial Cable, General Purpose GEN38

Genesis® Baseband CCTV Coaxial Cables ensure continuous video connectivity for analog video surveillance systems. Bare copper center conductors minimize voltage drop to preserve excellent video quality.

Download Category Specifications
PDF Excel Table

Application & Features

Genesis® General Purpose Rated Baseband CCTV Coaxial Cable is suitable for installation as follows:

  • Installed in a metal raceway that complies with 300.22(B).
  • Supported by solid bottom metal cable trays with solid metal covers.
  • Within buildings in other than air-handling spaces and risers.
  • Exposed to sunlight.

Specifications

Select a set of products below for more information:
Coaxical Component Power Component
Style Size (AWG or kcmil) (mm2) Material Shielding Size (AWG or kcmil) (mm2) Shielding Nominal Total Weight (lbs/1000') (kgs/km)
More Options
RG59 RG59
20 AWG 20 AWG
BC BC
BC Braid BC Braid
20 AWG 20 AWG
Unshielded Unshielded
35 52

Standards & References

Genesis® General Purpose Rated Baseband CCTV Coaxial Cable meets or exceeds the following:

  • UL 1685 - General Purpose Rated
  • UL 444 - Communication Cables, Type CM
  • UL 13 - Power-Limited Circuit Cables, Type CL2
  • Sunlight Resistant Rated
  • REACH/RoHS Compliant

Construction

Genesis® General Purpose Rated Baseband CCTV Coaxial Cable features the following quality and convenience characteristics:

  1. Solid Bare Copper center conductor for excellent conductivity and low voltage drop.
  2. Polyethylene insulation.
  3. 95% coverage braid shield.
  4. PVC jacket.
  5. Countdown® Length Markings for easy tracking of usage and remaining cable.
  6. Rated for 150 Volts
  7. Rated for -20 °C to 75 °C.