DUCT ROLLER,<(>,<)> MINI, 3" 3X3 ALUM SHV HDR3-3x3A

Southwire #: 65096101 Model #: HDR3-3x3

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

Specifications

Stock # 65096101 65096101
Model # HDR3-3x3 HDR3-3x3
UPC # 032886708053 032886708053
Product Height 3.5 8.89 inch cm
Product Width 3.75 9.53 inch cm
Product Weight 3.0 1.36 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;