PVCB-02, 1/2" - 2" PVC BENDER

Southwire #: 64812201 Model #: PVCB-02

A Schedule 40/Schedule 80 PVC and Round Thermosetting Conduit Bender.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Lightweight for Easy Maneuverability
  • Chrome Plated Refectors for Maximum Reflectivity of Infrared Energy for a Faster Bend

Specifications

Stock # 64812201 64812201
Model # PVCB-02 PVCB-02
UPC # 032886997693 032886997693
Product Height 11.0 27.94 inch cm
Product Width 10.0 25.40 inch cm
Depth 32.0 81.28 inch cm
Product Weight 19.0 8.62 lbs kg
Conduit Type PVC PVC
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;