3/4" Rigid Space Saving Bushings - Steel

Southwire #: BRC-75ST Model #: BRC-75ST

ZINC INSUL BUSH THREAD 3/4IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Eliminates the need for a locknut
  • Plastic Insuliner is rated at 150 deg. C
  • Steel zinc plated
  • UL Listed

Specifications

Stock # BRC-75ST BRC-75ST
Model # BRC-75ST BRC-75ST
UPC # 785592129925 785592129925
Product Height 0.06 0.15 inch cm
Product Width 0.09 0.23 inch cm
Product Weight 0.05 0.02 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;