MINI 30A X-TREME BOX 8-STRAIGHT BLADE p-6532UGM1 6532UGM1

Southwire #: 6532UGM1 Model #: 6532UGM1

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 20A CIRCUIT BREAKER ON BOTH ENDS PROTECTS THE UNIT FROM OVERCURRENT
  • 125/250V 30A inlet, L14-30P, Twist-to-lock
  • (4) 125V 20A duplex receptacles, NEMA 5-20R
  • (2) Class "A" ground-fault circuit-interrupters (GFCI)
  • (2) Circuit Breakers, Single-Pole 20A

Specifications

UPC # 029892054557 029892054557
Product Height 10.0 25.40 inch cm
Product Width 10.0 25.40 inch cm
Depth 6.75 17.15 inch cm
Product Weight 10.8 4.90 lbs kg
Maximum Amps 30A 30A
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;