Portable Power All in One Solar Generator kit. Includes 1 pc of 53252 - 500 Elite Series Power Station and 1 pc of 53224 - 100W Elite Series Solar Panel in one box.

Southwire #: 53252K Model #: 53252K

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 515 Wh (Watt-hour) UL Certified Lithium-ion battery
  • Pure Sine Wave – ensure your delicate electronics run properly and are protected with clean power output
  • 2 AC Outlets (3 Prongs), 4 USB-A Ports, 1 USB-C Ports, PD input/output port rated power 60W + 27W Outlet, 2 separate DC output with 12V/5A (max) and one DC car output with 12V/10A (max)
  • Perfect for Emergency back-up power, Camping/RVs, and remote power
  • Industry best! 6 ways to charge - car DC outlet, solar panel, wall outlet, USB Power Delivery, PD + AC or with a generator
  • Runs a 32" LED TV for more than 9 Hours!
  • Charges from 0 to 100% in as little as 4 hrs
  • Built-in LED Light with SOS function
  • High contrast LCD screen with multiple readouts
  • Includes Bonus: 8-in-1 DC adapter set

Specifications

Stock # 53252K 53252K
UPC # 032886532542 032886532542
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;