SOUTHWIRE 300 LUMEN LED HEADLAMP

Southwire #: HL1030SW Model #: HL1030SW

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 300-30 lumen flood output
  • 120 lumen spot light
  • Up to 30 hours of runtime
  • Smooth dimming feature by holding down the power button
  • 1P20 rated

Specifications

Stock # HL1030SW HL1030SW
Model # HL1030SW HL1030SW
UPC # 032886721731 032886721731
Product Height 1.79 4.55 inch cm
Depth 2.67 6.78 inch cm
Product Weight 0.3 0.14 lbs kg
Lumens 300 300

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 50ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;