Steel Box Far Side Support For 6" Wall Depth

Southwire #: ABS6 Model #: ABS6

Far side box support brackets are used for 1-1/2" and 2-1/8" deep 4" and 4-11/16" deep boxes. Supports are also used to keep boxes from twisting back into wall cavities during drywall construction.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Far side box support brackets are designed to hold boxes rigid in metal stud walls when devices are installed
  • Snap-on design for easy installation

Specifications

Stock # ABS6 ABS6
Model # ABS6 ABS6
UPC # 785592982940 785592982940
Product Height 0.4 1.02 inch cm
Product Width 0.6 1.52 inch cm
Product Weight 0.013 0.01 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;