5" Square Blank Cover

Southwire #: 5BC Model #: 5BC

5 SQ BLANK COVER.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box misalignment on upright framing members

Specifications

Stock # 5BC 5BC
Model # 5BC 5BC
UPC # 785592123664 785592123664
Product Height 0.06 0.15 inch cm
Product Width 128.5 326.39 inch cm
Product Weight 0.2 0.09 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 10 10
Bottom Knockouts (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;