4IN RND SWVL FIXT HGR 1/2IN-3/4IN - BLK

Southwire #: SC-5075RBK Model #: SC-5075RBK

4IN RND SWVL FIXT HGR 1/2IN-3/4IN - BLK

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole slots allow for fast installation
  • For use with 1/2" or 3/4" Conduit
  • Swings 20 degrees from vertical

Specifications

Stock # SC-5075RBK SC-5075RBK
Model # SC-5075RBK SC-5075RBK
UPC # 785592116970 785592116970
Product Weight 0.56 0.25 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Standard Package 1 1
Color Black Black
Size 1/2" or 3/4" 1/2" or 3/4"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;