4 Square Chicago Plenum Air Tight Extension Ring, 2-1/8 in. Deep, 1/2 <(>&<)> 3/4 in. Knockouts

Southwire #: 53171-SVT

4" SQ EXT RNG DRN 2-1/8" DP 1/2&3/4KO PLN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

Specifications

Stock # 53171-SVT 53171-SVT
UPC # 785592531667 785592531667
Product Height 2.13 5.41 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.63 0.29 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;