4" Round Fixture Ring - Raised 1/2"

Southwire #: 54C3 Model #: 54C3

4" RND PAN DEV RNG 2-3/4" OC 1/2" RAISE

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole mounting holes for easy installation
  • Fixture Ears 2.75" O.C.
  • 8-32 mounting tabs
  • UL, RoHS Compliant

Specifications

Stock # 54C3 54C3
Model # 54C3 54C3
UPC # 785592540034 785592540034
Product Height 0.5 1.27 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.63 0.29 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 3.0 (49.2) 3.0 (49.2)
Standard Package 25 25
Bottom Knockouts (1) 1/2" (1) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 79ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;