4" Octagon Fixture Hanger, 1" Threaded Conduit Steel

Southwire #: 54C100 Model #: 54C100

4" OCT STATIONARY FIXTURE HANGER 1"

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Mounting slots allow for fast installtion
  • Threaded fixture stem affixed to cover
  • For use with 1" conduit
  • UL, RoHS Compliant

Specifications

Stock # 54C100 54C100
Model # 54C100 54C100
UPC # 785592117199 785592117199
Product Weight 0.55 0.25 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Bottom Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Color Silver Silver
Size 1" 1"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;