4-11/16" Square Two Gang Device Ring - 1/4" Raised

Southwire #: 72C20 Model #: 72C20

4-11/16 DEV RNG 2G 1/4IN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box mis-alignment on upright framing members
  • Tapped 6-32 device mounting tabs
  • RoHS Compliant

Specifications

Stock # 72C20 72C20
Model # 72C20 72C20
UPC # 785592722416 785592722416
Product Height 0.25 0.64 inch cm
Product Width 4.75 12.07 inch cm
Product Weight 1.36 0.62 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 3.0 (49.2) 3.0 (49.2)
Standard Package 5 5
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;