4-11/16" Square One Gang Device Ring - Flat

Southwire #: 72C62A Model #: 72C62A

4-11/16 SQUARE ONE GANG DEV RING, FLAT

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box mis-alignment on upright framing members
  • Tapped 6-32 device mounting tabs
  • UL, cUL

Specifications

Stock # 72C62A 72C62A
Model # 72C62A 72C62A
UPC # 785592722300 785592722300
Product Height 0.06 0.15 inch cm
Product Width 4.75 12.07 inch cm
Product Weight 0.5 0.23 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 1 1
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;