UNIVERSAL BREAKER LOCK, 1POLE, ZINC PLATED, 25PK

Southwire #: UBL1 Model #: UBL1

Used to secure 2 or 3 pole breakers from being activated

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Works with most breaker brands
  • Steel construction
  • Zinc plated or red NFPA 72, blue powder coat
  • US Patent #8,598,477

Specifications

Stock # UBL1 UBL1
Model # UBL1 UBL1
UPC # 785592997951 785592997951
Product Height 3.0 7.62 inch cm
Product Width 2.4 6.10 inch cm
Product Weight 0.5 0.23 lbs kg
Color Zinc Plated Zinc Plated
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;