Southwire CCTV (Closed Circuit TV) Broadband Coax cable, Non-Riser, Non-Plenum rated used for security video camera applications. This cable is used for outdoor or underground, to drive video signals for video and telephony signals, community antenna television system, master antenna and for broadband internet access.
Stock # | 9932534501 9932534501 | |
No. of Conductors | 2 2 | |
Size (AWG or kcmil) (mm2) | 20 AWG 20 AWG | |
No. of Strands | 1 1 | |
Nom. OD (mils) (mm) | 421 10.69 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 50 75 | lbs/1000' kgs/km |
Conductors: 20 AWG, .032 Solid Bare Copper and 18 AWG (7/.015) Stranded Bare Copper, Black & Red