CAT5E CMR

60°C, 300V

Download Category Specifications:
PDF Excel Table

Application

Southwire Cat 5e unshielded twisted pair cable is a high performance data communication cable. This ethernet cable is designed for indoor network installations TYPE CMR. It may be used in Ethernet Networking system, Video MPEG4 / M‐JPEG / Digital / Analog / Baseband / Broadband and other Multimedia Voice applications.

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
962631 8 8 24 AWG 24 AWG 1 1 6 0.15 198 5.03 21 32

Standards & References

  • ETL Listed Type CMR
  • C(ETL) LISTED CMR FT4
  • ETL VERIFIED TI TIA/EIA 568-C.2
  • TESTED TO 350 MHZ
  • ROHS-2

Construction

Conductors: 24 AWG SOLID BARE COPPER

  • Insulation: PE BLUE & WHITE/BLUE STRIPE; ORANGE & WHITE/ORANGE STRIPE; GREEN & WHITE/GREEN STRIPE; BROWN & WHITE/BROWN STRIPE
  • Assembly: 4 PAIRS INDIVIDUALLY TWISTED, CABLED; UNSHIELDED; AND JACKETED
  • Jacket: PVC

Resources

There are no downloadable resources for this product.