Stock # | F35003R100 F35003R100 | |
Size (AWG or kcmil) (mm2) | 350 KCMIL 350 KCMIL | |
No. of Conductors | 0 0 | |
No. of Strands | 3458 3458 | |
Nom. OD (mils) (mm) | 975 24.77 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1310 1949 | lbs/1000' kgs/km |
Allowable Ampacity | 570 570 |