Southwire rated CATV (Community Antenna Television) Coax cable. This type coax used to drive video signals for television programming signals, community antenna television system, master antenna and for broadband internet access. Max Temperature Range: + 75°C
Stock # | 920410608 920410608 | |
No. of Conductors | 0 0 | |
Size (AWG or kcmil) (mm2) | 18 AWG 18 AWG | |
No. of Strands | 1 1 | |
Nom. OD (mils) (mm) | 300 7.62 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 28 42 | lbs/1000' kgs/km |
Conductors: 18 AWG (1/.040) Copper Clad Steel