23/4P SOL CU CAT6 UTP CMP PVC-LS BLUE 250MHz 1000 FT

Southwire #: I99993-1B

75°C, 300V

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire Cat 6 unshielded plenum rated twisted pair cable is a high performance data communication cable. This ethernet cable is designed for indoor and riser network installations type CMR, may be used in Ethernet Networking system, PoE applications, Video MPEG4 / M‐JPEG / Digital / Analog / Baseband / Broadband and other Multimedia Voice applications.

Specifications

Stock # I99993-1B I99993-1B
No. of Conductors 8 8
Size (AWG or kcmil) (mm2) 23 AWG 23 AWG
No. of Strands 1 1
Insulation Thickness (mils) (mm) 7 0.18 mils mm
Nom. OD (mils) (mm) 210 5.33 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 26 38 lbs/1000' kgs/km

Standards & References

  • Meets or exceeds TIA/EIA 568-C.2
  • NEC ARTICLE 800
  • Passes IEEE 802.3af
  • UL 444 CMP
  • NFPA 262 ( UL 910)
  • ROHS-2

Construction

Conductors: 23 AWG SOLID BARE COPPER

  • Insulation: FEP BLUE & WHITE/BLUE STRIPE; ORANGE & WHITE/ORANGE STRIPE; GREEN & WHITE/GREEN STRIPE; BROWN & WHITE/BROWN STRIPE
  • Assembly: 4 PAIRS INDIVIDUALLY TWISTED, CABLED; UNSHIELDED; AND JACKETED
  • Jacket: LS-PVC, BLUE