Sign in / Register
English
Region
English
español
English
français
Products
Products
Explore our complete product offering.
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
View Our Catalog
600 Volt Secondary Distribution
Bare Aluminum Overhead Transmission & Distribution
Building Wire
Copper Bare & Covered
Covered Aerial MV (CAMV™) Systems
Canadian Products
Flexible Conduit
Flexible Cord
High Voltage Underground (69kV and Up)
HVAC
Instrumentation
Industrial Flexible
Leadwire
Low Voltage Cable
Medium Voltage Power Cable
Medium Voltage Primary Underground Distribution
Metal Clad Cable
Mining Cable
Overhead Covered Conductor
Power & Control
Pump & Irrigation
SIMpull
®
Cable In Conduit
Substation
Telecom Power
Transit Cable
Bending
Cable Preparation & Termination
Cable Pulling & Fishing
Drivers
General Purpose Tools
Hole Making
Material Handling & Storage
Pliers
Saws & Cutting
Test & Measurement
VDV Tools & Testers
Entertainment Lifts
Jacks & Stands
Lifts
Chain Block & Lever Hoists
Purge Dams
Welding Tools & Pipe Fitting Products
Cord Protectors
Data Center Products
Electrical Safety
Extension Cords
Recreational Power
Temporary Power Distribution
Area Lights
Bulbs & Accessories
Clamp Lights
Corded Work Lights
Dock Lights
Flood Work Lights
Halogen Work Lights
Handheld Lights
Headlamps
String Lights
Temporary Overhead Lighting
Trouble Lights
Rechargeable Work Lights
Area Lights
Panels
High Bays
Strip Lights
Troffers
Wraps
Exit & Emergency
Canless Downlights
Commercial Canless Downlights
Retrofit Trims
Housings & Trims
Surface Mount
Vapor Tights
Canopy
Area Lights
Wall Packs
Flood Lights
Security Lights
Sports Lights
General Purpose Lamps
Linear Tubes
HID Replacement
Plug-Base Lamps
Conventional (Non-LED) Lamps
Bolted Framing, Strut Fittings & Clamps
Cable Ties
Commercial, Industrial, Residential Raceway Fittings
Floor Boxes & Covers
Grounding, Bonding, Splicing
Non-Metallic Boxes & Covers
Panel & Breaker Accessories
Raceway Support & Hanging, Box Positioning Products
Steel Boxes, Covers, & Accessories
Weatherproof and WIU Covers
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
Services
Services
See Southwire's full service offerings catalog.
View All Services
Southwire SPEED Services
CableTechSupport Services
Southwire Solutions University
Contractor Solutions Professionals
High Voltage Underground Transmission
Storm Activation Team
Cable Rejuvenation
Digital Grid Resiliency Assessments
Reel Tracking System
Field Assessment Services
Industries
Industries
See Southwire's important industry verticals.
View Our Industries
Data Centers
Factory Power & Automation
Utility
Renewables
Mass Transit
Oil, Gas & Petrochem
Residential
Commercial
Healthcare
Automotive & Electric Vehicles
Telecom Power
Ordering
Ordering
Strong brand names. Diverse product lines.
View All Ordering
Southwire Customer Hub
Pricing
Reels & Returns
Freight Policy
Terms and Conditions
Resources
Resources
From vision to completion, we're here to help you along the way.
View All Resources
Calculators
Mobile Apps
Manuals & Catalogs
Videos
Industry Links
Events
Repair Centers
Product Cross References
Find a Sales Representative
Software
Featured
Warranties
Electrical Association Partnerships
About
About Us
Learn more about Southwire’s history, impact and reach.
Read About Southwire
Careers
Family Owned
Newsroom
Sustainability
History
Donations
Diversity, Equity and Inclusion
Technology Ventures
Join Our Team
Products
Wire & Cable
Leadwire
TXL
20-7 TINNED CU TXL SAE DARK GREEN-WHITE 2x15% ESB-M1L123-A2 M3322 45000 FT
TXL
20-7 TINNED CU TXL SAE DARK GREEN-WHITE 2x15% ESB-M1L123-A2 M3322 45000 FT
Southwire #: F2008438IJ
HDT/GPT/TWP/SXL/GXL/TXL
Contact Us
Download Category Specifications
PDF
Excel Table
Select Product Specifications
Construction
22 AWG
20 AWG
20 AWG 2C
18 AWG
16 AWG
14 AWG
12 AWG
10 AWG
8 AWG
1 MMSQ
2 MMSQ
Outer Jacket / Armor Color
Packaging
17000 FT
20000 FT
25000 FT
30000 FT
35000 FT
40000 FT
45000 FT
5000 FT
50000 FT
Application
Specifications
Standards & References
Construction
Resources
Application
For use in general purpose low tension applications in surface vehicle electrical systems
Specifications
Imperial
Metric
Stock #
F2008438IJ
F2008438IJ
Size
(AWG or kcmil)
(mm2)
20 AWG
20 AWG
No. of Strands
7
7
Nom. OD
(mils)
(mm)
70
1.78
mils
mm
Nominal Total Weight
(lbs/1000')
(kgs/km)
5
8
lbs/1000'
kgs/km
Standards & References
Construction
Southwire’s TXL is manufactured using stranded bare or tinned copper conductors with cross-linked polyethylene insulation
Resources
Single Cond XLPE EPD
Related Products
S816SOLHD, HD WIRE STRIPPER 8-16AWG
Model #: S816SOLHD
Model #: S816SOLHD
(SA822) AUTOMATIC STRIPPER 8-18 AWG SOLID 10-20 AWG STRANDED
Model #: SA822
Model #: SA822
(S5N1) 5-IN-1 MULTI-TOOL PLIERS
Model #: S5N1
Model #: S5N1
Specifications PDF
(S612STR) 6-12 AWG STRANDED ERGONOMIC WIRE STRIPPER
Model #: S612STR
Model #: S612STR
Specifications PDF
(S1018SOL) 10-18 AWG SOL,12-20 AWG STR ERGONOMIC WIRE STRIPPER
Model #: S1018SOL
Model #: S1018SOL
Specifications PDF
S7N1HD, HD MULTITOOL LONGNOSE PLIER 7IN1
Model #: S7N1HD
Model #: S7N1HD
Specifications PDF
(S1018STR) 10-18 AWG SOL & 12-20 AWG STR COMPACT WIRE STRIPPER
Model #: S1018STR
Model #: S1018STR
Specifications PDF
(S1626STR) 16-26 AWG STRANDED COMPACT WIRE STRIPPER
Model #: S1626STR
Model #: S1626STR
Specifications PDF