Southwire’s Battery Cable is for interconnection between batteries and starter or ground in vehicles
Stock # | F2T0880500 F2T0880500 | |
Size (AWG or kcmil) (mm2) | 2/0 AWG 2/0 AWG | |
No. of Strands | 1330 1330 | |
Nom. OD (mils) (mm) | 578 14.68 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 498 741 | lbs/1000' kgs/km |