Stock # | F080310509 F080310509 | |
Size (AWG or kcmil) (mm2) | 8 AWG 8 AWG | |
No. of Strands | 19 19 | |
Nom. OD (mils) (mm) | 222 5.64 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 61 91 | lbs/1000' kgs/km |
Southwire’s GPT is manufactured using stranded bare or tinned copper conductors with PVC or XLPE insulation