Southwire Type G cable is a heavy-duty industrial cable for use in flexible, portable, and extra-hard usage applications where equipment grounding is required per NEC Article 400. Suitable for continuous submersion in water – ideal for submersible pumps, marine application. Also suitable for use in light to medium-duty mining applications. Sunlight and oil resistant. Highly flexible and easy to work with in cold conditions. Not for use as permanent building wiring. Meets FT-5 Flame Test. cUL Listed.
Stock # | 56208699 56208699 | |
Size (AWG or kcmil) (mm2) | 4/0 AWG 4/0 AWG | |
No. of Strands | 532 532 | |
Nom. OD (mils) (mm) | 2175 55.25 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 4393 6537 | lbs/1000' kgs/km |
Allowable Ampacity at 60C | 232 232 | |
Allowable Ampacity at 75C | 277 277 | |
Allowable Ampacity at 90C | 316 316 | |
Insulation Thickness (mils) (mm) | 80 2.03 | mils mm |
Nom. DC Resistance (Conductor) | 0.0525 0.0525 | |
AC Resistance at 90°C | 0.066 0.066 |