Southwire Type W cable is a heavy-duty industrial cable for use in flexible, portable, and extra-hard usage applications per NEC Article 400. Suitable for continuous submersion in water – ideal for submersible pumps. Also suitable for use in light to medium-duty mining applications. Sunlight and oil resistant. Highly flexible and easy to work with in cold conditions. Not for use as permanent building wiring. Meets FT-5 Flame Test. cUL listing on select items only.
Stock # | 57025599 57025599 | |
Size (AWG or kcmil) (mm2) | 4 AWG 4 AWG | |
No. of Strands | 112 112 | |
Nom. OD (mils) (mm) | 1399 35.55 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1347 2005 | lbs/1000' kgs/km |
Allowable Ampacity at 60C | 84 84 | |
Allowable Ampacity at 75C | 101 101 | |
Allowable Ampacity at 90C | 114 114 | |
Insulation Thickness (mils) (mm) | 60 1.52 | mils mm |
Nom. DC Resistance (Conductor) | 0.263 0.263 | |
AC Resistance at 90°C | 0.335 0.335 |