Southwire’s Machine Flexible Power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 150°C for short circuit conditions. Rated for CT USE.
Stock # | 64941599 64941599 | |
Size (AWG or kcmil) (mm2) | 350 KCMIL 350 KCMIL | |
No. of Strands | 893 893 | |
Nom. OD (mils) (mm) | 812 20.62 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1173 1745 | lbs/1000' kgs/km |
Allowable Ampacity at 60C | 260 260 | |
Allowable Ampacity at 75C | 310 310 | |
Allowable Ampacity at 90C | 350 350 | |
Insulation Thickness (mils) (mm) | 60 1.52 | mils mm |
AC Resistance at 90°C | 0.04 0.04 |