Southwire Type SEOOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.
Stock # | 55039510 55039510 | |
Size (AWG or kcmil) (mm2) | 12 AWG 12 AWG | |
No. of Conductors | 3 3 | |
No. of Strands | 65 65 | |
Nom. OD (mils) (mm) | 603 15.32 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 193 287 | lbs/1000' kgs/km |
Allowable Ampacity | 25 25 | |
Nom. DC Resistance (Conductor) | 1.66 1.66 | |
Conductor Colors | BLACK/WHITE/GREEN BLACK/WHITE/GREEN |