UNIVERSAL SPLIT BOX ROLLER W/ 48" BAR AND CLAMPS

Southwire #: 65103501 Model #: HB1A-9X48

Southwire now offers Tray Rollers and Tray Roller accessories, made with industrial grade quality and intended for reliability and long life that professionals expect.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Extended outside vertical riser and straight section roller with 48" crossbar and clamps
  • Capacity of 600 lbs
  • Extended outside vertical riser and straight section roller
  • Universal split box roller
  • Crossbar with tray clamps
  • Ball-bearing rollers for reduced pulling tension
  • Cable space between rollers is approxmiately 4-5/8" x 4-3/4"
  • One-piece cast aluminum housing
  • Open top for easy access

Specifications

Stock # 65103501 65103501
Model # HB1A-9X48 HB1A-9X48
UPC # 032886709401 032886709401
Product Height 16.0 40.64 inch cm
Product Width 3.2 8.13 inch cm
Product Weight 16.5 7.48 lbs kg
Rated Capacity Up to 1,000 LBS Up to 1,000 LBS

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;