LIGHT DUTY BASKET GRIP 1.25" - 1.49"

Southwire #: 65018601 Model #: LBG-149

Light Duty Basket Grip 1.25" - 1.49"

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Capacity: 1360 lbs.
  • Diameter Range: 1.25" - 1.49"
  • Flexible/Low-Profile
  • Reusable/Durable
  • Galvanized for Corrosion/Weather Resistance

Specifications

Stock # 65018601 65018601
Model # LBG-149 LBG-149
UPC # 032886698064 032886698064
Product Height 4.921263 12.50 inch cm
Product Width 17.716545 45.00 inch cm
Depth 46.850419 119.00 inch cm
Product Weight 7.15 3.24 lbs kg
Rated Capacity 1,001-3,000 LBS 1,001-3,000 LBS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;