CGS-01 CABLE GUIDE SYSTEM

Southwire #: 59893101 Model #: CGS01

The SIMpull™ Cable Guide System eliminates the need for manual handling of feeder sized electrical power cables, allowing your crew to target other areas where work is needed. The Cable Guide System is an integrated guidance system which allows wire and cable to be routed from a reel into a conduit or cable tray without human intervention.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Locking universal joints to assist in directional layout.
  • Universal clamps attach the system to the reel jacks, switchgear or panel box.
  • Customizable tubing assembles to fit any layout desired.
  • Roller guides direct and protect wire and cable along any desired path.
  • Reduces the risk of jobsite injuries

Specifications

Stock # 59893101 59893101
Model # CGS01 CGS01
UPC # 032886961366 032886961366
Product Height 43.0 109.22 inch cm
Product Width 25.0 63.50 inch cm
Depth 67.0 170.18 inch cm
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;