SIX GANG ADJ DEPTH DEV RING 3/4 TO 1-1/2

Southwire #: AMR6

SIX GANG ADJ DEPTH DEV RING 3/4 TO 1-1/2

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Adjustable device rings allow a perfect flush installation to finished surfaces, ensuring that devices are securely fastened and well grounded to rings.
  • Telescoping two gang inner ring adjusts to finished wall surface for a perfect fit every time
  • Great for prefabricated assemblies

Specifications

Stock # AMR6 AMR6
UPC # 785592122513 785592122513
Product Height 0.5 1.27 inch cm
Product Width 4.69 11.91 inch cm
Product Weight 1.225 0.56 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;