HEAVY DUTY T-GRID BRACKET, 24 IN. LONG FOR 1-1/2 OR 2-1/8 IN. BOXES

Southwire #: BHT1HD

hese 24 in snap on heavy duty T-bar brackets are used on ceiling grid for box positioning. These brackets have multiple slots that allow versatile positioning on standard or revealed ceiling tiles. The bracket supports both 1-1/2 in and 2-1/8 in deep boxes and can be mounted quickly and easily in any position on the ceiling tile. Heavy gauge reinforced steel holds up to a 50 lb load capacity which is double the load capacity of traditional t-bar brackets.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • UL, RoHS Compliant

Specifications

Stock # BHT1HD BHT1HD
UPC # 785592122704 785592122704
Product Height 0.4 1.02 inch cm
Product Width 0.58 1.47 inch cm
Product Weight 0.541 0.25 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Bottom Knockouts (1) 1/2" (1) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;