4SQ STATIONRY FIXT HNG 3/4

Southwire #: 52C75 Model #: 52C75

4SQ STATIONRY FIXT HNG 3/4

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Mounting slots allow for fast installation
  • Threaded fixture stem affixed to cover
  • For use with 3/4" Conduit

Specifications

Stock # 52C75 52C75
Model # 52C75 52C75
UPC # 785592117144 785592117144
Product Weight 0.513 0.23 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Bottom Knockouts (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2"
Color Silver Silver
Size 3/4" 3/4"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;