4SQ 1-1/2D ANGL BKT M/C CLMP

Southwire #: 52151-ABBX Model #: 52151-ABBX

4SQ 1-1/2D ANGL BKT M/C CLMP

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combination Phillips/Slotted screw heads.
  • Brackets: AB - Vertical Right Angle
  • UL, RoHS Compliant

Specifications

Stock # 52151-ABBX 52151-ABBX
Model # 52151-ABBX 52151-ABBX
UPC # 785592124685 785592124685
Product Weight 0.85 0.39 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 21.0 (344.1) 21.0 (344.1)
Standard Package 50 50
Bottom Knockouts (2) 1/2" (2) 1/2"
Side Knockouts (3) 1/2", (4) Pryouts (3) 1/2", (4) Pryouts
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;