4IN SQ SWVL FIXT HGR 1/2IN-3/4IN - WHITE

Southwire #: SC-5075WH Model #: SC-5075WH

4IN SQ SWVL FIXT HGR 1/2IN-3/4IN - WHITE

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole slots allow for fast installation
  • For use with 1/2" or 3/4" Conduit
  • UL, CUL, RoHS Compliant

Specifications

Stock # SC-5075WH SC-5075WH
Model # SC-5075WH SC-5075WH
UPC # 785592116604 785592116604
Product Height 0.23 0.58 inch cm
Product Width 0.4 1.02 inch cm
Product Weight 0.63 0.29 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Standard Package 10 10
Color White White
Size 1/2" or 3/4" 1/2" or 3/4"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;