4IN SQ FLAT COVER W/TOGGLE SWI

Southwire #: 52C1-TOG Model #: 52C1-TOG

4IN SQ FLAT COVER W/TOGGLE SWI

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole mounting holes for easy installation

Specifications

Stock # 52C1-TOG 52C1-TOG
Model # 52C1-TOG 52C1-TOG
UPC # 785592981851 785592981851
Product Weight 0.35 0.16 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 10 10
Bottom Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 47ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;