4" SQBX 2-1/8D BX/MC CLAMPS

Southwire #: 52171-OWBX Model #: 52171-OWBX

4" SQBX 2-1/8D BX/MC CLAMPS

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combination Phillips/Slotted screw heads.
  • Brackets: Old Work Clips
  • UL, CUL, RoHS Compliant

Specifications

Stock # 52171-OWBX 52171-OWBX
Model # 52171-OWBX 52171-OWBX
UPC # 785592117267 785592117267
Product Height 2.13 5.41 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 1.1 0.50 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 30.3 (496.5) 30.3 (496.5)
Standard Package 10 10
Side Knockouts (6) 1/2", (4) Pryouts (6) 1/2", (4) Pryouts
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;