4" SQ SWIVEL FIXTURE HANGER PLENUM 1/2"

Southwire #: SC-50-VT Model #: SC-50-VT

4" SQ SWIVEL FIXTURE HANGER PLENUM 1/2"

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole slots allow for fast installation
  • For use with 1/2" or 3/4" Conduit

Specifications

Stock # SC-50-VT SC-50-VT
Model # SC-50-VT SC-50-VT
UPC # 785592995414 785592995414
Product Weight 0.65 0.29 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 5 5
Color Silver Silver
Size 3/4" 3/4"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;