4 SQ BX 1-1/2D NM B BRKT

Southwire #: 52151-BR Model #: 52151-BR

4 SQ BX 1-1/2D NM B BRKT

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combination Phillips/Slotted screw heads.
  • Brackets: B - Horizontal Wood Spike
  • UL, RoHS Compliant

Specifications

Stock # 52151-BR 52151-BR
Model # 52151-BR 52151-BR
UPC # 785592981318 785592981318
Product Weight 0.9 0.41 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 21.0 (344.1) 21.0 (344.1)
Standard Package 50 50
Bottom Knockouts (1) 1/2" (1) 1/2"
Side Knockouts (2) 1/2", (1) 1/2"-3/4", (4) Pryouts (2) 1/2", (1) 1/2"-3/4", (4) Pryouts
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;