4 SQ 3-1/2 IN EXTRA WORK JUNCT BX RED

Southwire #: 52181-OWRED Model #: 52181-OWRED

4 SQ 3-1/2 IN EXTRA WORK JUNCT BX RED

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Painted red boxes are used for life safety wireway identification
  • Combination Phillips/Slotted screw heads.

Specifications

Stock # 52181-OWRED 52181-OWRED
Model # 52181-OWRED 52181-OWRED
UPC # 785592115843 785592115843
Product Height 6.0 15.24 inch cm
Product Width 4.21 10.69 inch cm
Product Weight 1.08 0.49 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Cubic Capacity 50.0 (918.4) 50.0 (918.4)
Standard Package 20 20
Side Knockouts (8) 1/2", (4) 1/2" - 3/4" (8) 1/2", (4) 1/2" - 3/4"
Color Red Red

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;