4" OCT STATIONARY FIXTURE HANGER WH 3/4"

Southwire #: 54C75-WH Model #: 54C75-WH

4" OCT STATIONARY FIXTURE HANGER WH 3/4"

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Mounting slots allow for fast installtion
  • Threaded fixture stem affixed to cover
  • For use with 3/4" conduit
  • UL, RoHS Compliant

Specifications

Stock # 54C75-WH 54C75-WH
Model # 54C75-WH 54C75-WH
UPC # 785592116093 785592116093
Product Weight 0.438 0.20 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Standard Package 25 25
Bottom Knockouts (5) 1/2" (5) 1/2"
Color White White
Size 3/4" 3/4"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;