4" OCT EXT RNG DRN 2-1/8" D 1/2&3/4KO PLN

Southwire #: 55171-SVT Model #: 55171-SVT

4" OCT EXT RNG DRN 2-1/8" D 1/2&3/4KO PLN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Drawn construction with airtight knockouts
  • Cover mounting screws included with plenum cover
  • 55C1-VT Plenum Sealing Ring must be ordered separatly
  • UL, RoHS Compliant

Specifications

Stock # 55171-SVT 55171-SVT
Model # 55171-SVT 55171-SVT
UPC # 785592124777 785592124777
Product Weight 0.45 0.20 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 21.5 (352.3) 21.5 (352.3)
Standard Package 25 25
Bottom Knockouts (5) 1/2" (5) 1/2"
Side Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;