2 GANG RECESSED LOW VOLTAGE CABLE PLATE

Southwire #: LVP2NP Model #: LVP2NP

One, two and three gang low-voltage plates are manufactured with an open-nose in cable splash to conceal multiple AV cables behind your flat panel TV or other media platform.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Vertical or horizonal mounting styles available
  • Horizontal Mount
  • UL, RoHS Compliant

Specifications

Stock # LVP2NP LVP2NP
Model # LVP2NP LVP2NP
UPC # 785592112002 785592112002
Product Height 0.55 1.40 inch cm
Product Width 1.0 2.54 inch cm
Product Weight 0.168 0.08 lbs kg
Material Plastic Plastic
Standard Package 50 50
Bottom Knockouts (1) 1/2", (4) ROMEX PRIOUTS (1) 1/2", (4) ROMEX PRIOUTS
Color White White

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;