11B BX 2-1/8D DRWN 1INKO RED

Southwire #: 72171-1RED Model #: 72171-1RED

11B BX 2-1/8D DRWN 1INKO RED

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Painted red boxes are used for life safety wireway identification
  • Combination Phillips/Slotted screw heads.

Specifications

Stock # 72171-1RED 72171-1RED
Model # 72171-1RED 72171-1RED
UPC # 785592113498 785592113498
Product Height 2.13 5.41 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 1.0 0.45 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Cubic Capacity 42.0 (688.2) 42.0 (688.2)
Standard Package 25 25
Bottom Knockouts (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2"
Side Knockouts (12) 1" (12) 1"
Color Red Red

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 47ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;