C Style Stainless Steel Beam Clamp For Vertical Loads, 3/8-16 , 25 Pack

Southwire #: SCC-3816SS Model #: SCC-3816SS

C BEAM CLAMP 3/8-16 STAINLES

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Formed steel construction
  • Zinc plated steel or 304 stainless steel
  • Jaw Opening: 3/4"
  • Hole Thread: 3/8"-16
  • UL, CUL, RoHS Compliant

Specifications

Stock # SCC-3816SS SCC-3816SS
Model # SCC-3816SS SCC-3816SS
UPC # 785592521293 785592521293
Product Height 0.18 0.46 inch cm
Product Width 0.18 0.46 inch cm
Product Weight 0.375 0.17 lbs kg
Material 304 Stainless Steel 304 Stainless Steel
Standard Package 25 25

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;